IESNA:LM-63-2002
[TEST]P1426743
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9040DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 4000K CCT AND, 90CRI , E3HY1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]665
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1462.4 1429.1 1334.8 1233.5 1153 1093.3 992.1 774.2 488.4 290
234.5 216.4 202.6 177.6 145.7 119.3 95.7 76.3 59.7 45.8
34.7 26.4 20.8 16.6 12.5 9.7 8.3 5.5 4.2 4.2
2.8 1.4 1.4 1.4 0 0 0
